IESNA:LM-63-2002
[TEST]P1301382
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R50W2N902750DE010 E3D1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 3000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1659
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2643.9 2639.8 2628.1 2611.1 2588.3 2563.7 2537.4 2509.3 2482.9 2452.5
2418.5 2379.3 2334.3 2278.1 2217.2 2147.5 2073.8 2002.4 1929.2 1864.8
1807.5 1752.4 1689.8 1617.8 1533.5 1429.9 1317.6 1192.3 1067.6 933
784.9 646.2 518.6 463 406.8 312 230.6 169.2 125.8 108.9
94.2 73.2 57.9 32.8 18.7 10.5 4.1 1.8 1.2 1.2
0.6 0.6 0.6 0.6 0 0 0 0 0 0
0 0 0
